X20 temperature input module, 6 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
Linux for B&R 10 - 64-bit - Multilingual - PPC2200 (UEFI boot) - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - APC2200 (UEFI boot) - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - PPC2200 (UEFI boot) - Installation - Only available with a new device
Screw clamp terminal block set for ACOPOSmulti 8B0P0220Hx00.00x-1 and 8B0P0440Hx00.00x-1 modules: 1x 8TB4104.202L-10, 1x 8TB4103.202A-00, 1x 8TB2106.2010-00
B&R SafeDESIGNER license single upgrade via 1A43S0:U1, 1A43S0:U5
Set Power Panel PP220 compact CAN 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP220 compact CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP251 compact CAN 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP251 compact CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
请选择国家和语言