Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 2500 rpm.
Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 3000 rpm.
X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
Linux for B&R 10 - 64-bit - Multilingual - PPC1200 (UEFI boot) - Installation - Only available with a new device
Linux for B&R 10 - 64-bit - Multilingual - APC2200 (UEFI boot) - Installation - Only available with a new device
Set Power Panel PP251 light X2X 5,7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP220 light X2X 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP220 light X2X 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP251 light X2X 5,7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP252 light X2X 5,7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
请选择国家和语言