IEC 60870-5-104/CTRL/CC,OEM This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
IEC 60870-5-104/CTRL/CC,UPG This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
r/Engineering, partner key This license is intended for engineering and commissioning purposes for B&R Qualified Partners. It is not permitted to be used permanently on productive systems.
X20 safe digital output module, 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD
2005 CPU or programmable interface processor, 850 kB SRAM, 1.5 MB FlashPROM, 1 insert slot for connectable interface modules
Logic Scanner 1x B&R I/O expansion, local I/O master controller, controls I/O modules on expansion racks
UPS battery set type B (replacement part), 2x 12 V, 2.2 Ah, for battery unit 9A0100.14
X20 safe digital output module, coated, 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD
Accessory set: 20x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
Accessory set: 50x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
请选择国家和语言