Set Power Panel PP251 light CAN 5,7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP251 light CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP252 light CAN 5,7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP420 light CAN 5.7" QVGA LCD m; 128 MB SDRAM; 512 kB SRAM.
Set Power Panel PP420 light CAN 5.7" QVGA TFT color; 128 MB SDRAM; 512 kB SRAM.
Set Power Panel PP451 light CAN 5.7" QVGA TFT color; 128 MB SDRAM; 512 kB SRAM.
Set Power Panel PP452 light CAN 5,7" QVGA TFT color; 64 MB SDRAM; 256 kB SRAM.
Intel Pentium III processor 1260/133 for APC680, 133 MHz FSB, 512 kB L2 cache, with heat sink.
cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, 512 kB flash memory for user data
IEC 60870-5-104/CTRL/CC,UPG This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
请选择国家和语言