X2X Link interface card - 1 X2X Link master - SRAM 512 kB
ACOPOSmulti fan module, replacement fan for mounting plate with backplane module, wall mounting (8B0MxxxxHWxx.xxx-x)
IEC 60870-5-101/CTRL,UPG This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
IEC 60870-5-101/CTRL,NEW This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
IEC 60870-5-101/CTRL,OEM This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
purposes only. Scope: - OT/IT connectors, automated B&R asset detection, advanced data browsing.- Extraction of asset and process data from up to 5 B&R PLCs.- Software update function for PLCs (low-level [...] (low-level edge API), including backup and dry run for up to 5 B&R PLCs. Validity period: Valid for 90 days from activation. Automatic termination at the end of the validity period if there is no valid full license
1 PROFIBUS DP V0/V1 master interface, electrically isolated, max. 12 Mbit/s, max. 3.5 kB input data and max. 3.5 kB output data, 1 RS232 configuration interface, 1 MB SRAM (Automation Runtime)
B&R software license MpSafetyX - Single license - For interacting with B&R safety components - Provides secure data exchange between HMI elements and the SafeLOGIC controller - Transfer of safe parameters
Set Power Panel PP220 light CAN 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP220 light CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM.
请选择国家和语言