master interface, electrically isolated and network-capable, max. 12 Mbit/s, max. 3.5 kB input data and max. 3.5 kB output data, RS232 configuration interface
USB 2.0 connection cable - Type A - type B connector - 5 m
USB 2.0 connection cable - Type A - type B connector - 10 m
B&R ACOPOS for Simulink for operation at a company site, including a 1 year free maintenance license.
PAL Library/CTRL,UPG This license authorizes the use of the Process Automation Library (PAL) on a B&R controller.
PAL Library/CTRL,NEW This license authorizes the use of the Process Automation Library (PAL) on a B&R controller.
PAL Library/CTRL,OEM This license authorizes the use of the Process Automation Library (PAL) on a B&R controller.
2005 programmable I/O processor 850 kB SRAM, 512 kB FlashPROM 1 RS232 interface 24 analog inputs +/- 10 V, 12-bit zero-crossing detection on inputs 1, 9 and 17 order terminal blocks separately!
PANELWARE panel controller C200 color: blue intelligent panel controller 256 kB SRAM, 256 kB FlashPROM 24 VDC power supply, real-time clock 2 RS232 interfaces 1 electrically isolated RS485/RS422
Compact PLC standard software English version Standard software package 1, B&R MININET Operator panel software
请选择国家和语言