Accessory terminal block, 2-pin, B-coded, screw clamp terminal block 6 mm²
Accessory terminal block, 4-pin, B-coded, screw clamp terminal block 6 mm²
DeviceNet master, galvanically isolated CombiCon connector, max. 500 kbit/s, max. 3.5 kB input data and max. 3.5 kB output data, RS232 configuration interface
PROFIBUS DP master, galvanically isolated RS485 interface, max. 12 Mbit/s, max. 3.5 kB input data and max. 3.5 kB output data, RS232 configuration interface
B&R MININET Driver Communication device driver for the MULTI-, MIDI- and MINI-CONTROL family based on the MiniNet protocol. Support PLC mode and SPOIO mode over RS232 and RS485. German version. Only available [...] available as an option with a B&R hardware!
B&R MININET Driver Communication device driver for the MULTI-, MIDI- and MINI-CONTROL family based on the MiniNet protocol. Support PLC mode and SPOIO mode over RS232 and RS485. English version. Only available [...] available as an option with a B&R hardware!
X20 interface module, 1 PROFIBUS DP V0/V1 master interface, max. 12 Mbit/s, max. 3.5 kB input data and max. 3.5 kB output data, electrically isolated
P01366-B21#0D1 1 pc. 1.14 804331-B21 1 pc.HPE Smart Array P408i-a SR Gen10 Ctrlr 1.15 804331-B21#0D1 1 pc. 1.16 867810-B21 1 pc.HPE DL38X Gen10 High Perf Fan 1.17 867810-B21#0D1 1 pc. 1.18 865408-B21 2 pc [...] 1Rx4 PC4-2666V-R Smart Kit 2 pcs. 1.5 815097-B21#0D1 4 pcs. 1.6 826708-B21 1 pc. HPE DL38X Gen10 Universal Media Bay Kit 1.7 826708-B21#0D1 1 pc. 1.8 872475-B21 5 pc.HPE 300 GB SAS 12G Enterprise 10K SFF [...] Wty Digitally Signed Firmware HDD 1.9 872475-B21#0D1 5 pc.s 1.10 726537-B21 1 pc.HP 9.5 mm SATA DVD-RW Jb Gen9 Kit 1.11 726537-B21#0D1 1 pc. 1.12 P01366-B21 1 pc.HPE 96 W Smart Storage Battery (up to 20
2003 CPU, 750 kB SRAM, 512 kB FlashPROM, 24 VDC, 12.6 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules
B&R SafeDESIGNER maintenance single set, includes one year upgrade-service free of charge.
请选择国家和语言