B&R logo - Adhesive label - For front covers
B&R Automation Runtime ARemb Terminal, including license label
ACPi P96 A/B & HTL interface card
SRAM module for APC620 and PPC700, 512 kB
USB 2.0 flash drive 2048 MB B&R
USB 2.0 flash drive 4096 MB B&R
2005 progr. interface processor 118 kB SRAM, 512 kB FlashPROM 1 RS232 interface 1 CAN interface CAN: Electrically isolated, network-capable
B&R APPTST Driver Communication device driver especially for testing the application without the need of the field system. All address references are accepted. German version. Only available as an option [...] option with a B&R hardware!
B&R APPTST Driver Communication device driver especially for testing the application without the need of the field system. All address references are accepted. English version. Only available as an option [...] option with a B&R hardware!
B&R NET 2000 Driver Communication device driver for the 2003, 2005 and 2010 PLC family. Supports RS232 and RS485. German version. Only available as an option with a B&R hardware!
请选择国家和语言