Intel Core2 Duo L7400 CPU board, 1.5 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
Intel Core2 Duo U7500 CPU board, 1.06 GHz, dual core, 533 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
Intel Celeron M 423 CPU board, 1.06 GHz, single core, 533 MHz FSB, 1 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
Power Panel PP320 BIOS 5.7" VGA color TFT display with touch screen (resistive), 512 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, battery, metal housing, IP65 protection (front), 2
Power Panel PP320 BIOS, 15" XGA TFT color display with touch screen (resistive), CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, 512 MB SDRAM, IP65 protection (front), 24 VDC (order screw clamp
MINI digital output module 12 transistor outputs 24 VDC, 0.5 A
@
请选择国家和语言