Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 12.500 Nm - Stall torque: 16.500 Nm - Centering diameter: 130.00 [...] 00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.8
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 12.500 Nm - Stall torque: 16.500 Nm - Centering diameter: 130.00 [...] k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.8
DT Upgrade DWL@DWL10000306228
DT Upgrade DWL@DWL10000312704
DT Upgrade DWL@DWL10000315165
请选择国家和语言