module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20 digital input module, 6 inputs, 24 VDC, sink, configurable input filter, 2-wire connections
X20 digital output module, 4 outputs, 24 VDC, 0.5 A, source, 3-wire connections
X20 temperature input module, 4 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20 safe digital input module, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, single-width
X20 stepper motor module, module power supply 24 to 39 VDC ±25%, 1 motor connection, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, Net
X20 end cover plate, right
2-port hub, including power supply module, 1x terminal block X20TB52 and X20 end cover plate X20AC0SR1 (right) included, order SafeKEY and SafeLOGIC range of functions using the X20MK configurator!
X20 safe digital output module, 2 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A
请选择国家和语言