HW Upgrade DWL@DWL10000129930
MCAD DWL@DWL10000027055
Firmware Upgrade DWL@DWL10000045095
manual DWL@DWL10000022145
manual DWL@DWL10000051081
MCAD DWL@DWL10000032157
Power Panel T30, 7.0", landscape format. CPU and memory: 600 MHz (ARM Cortex-A8), 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, analog resistive touch screen
Power Panel T30, 10.1", landscape format. CPU and memory: 600 MHz (ARM Cortex-A8), 512 MB onboard flash drive. Display and touch screen: 10.1", 1024 x 600 (WSVGA) resolution, analog resistive touch sc
X20 digital output module, 6 outputs, 24 VDC, 0.5 A, source, 2-wire connections
X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 5 A AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
请选择国家和语言