Set Power Panel PP420 light X2X 5.7" QVGA LCD m; 128 MB SDRAM; 512 kB SRAM.
Set Power Panel PP420 light X2X 5.7" QVGA TFT color; 128 MB SDRAM; 512 kB SRAM.
Set Power Panel PP420 compact X2X 5.7" QVGA LCD m; 128 MB SDRAM; 512 kB SRAM; ETH 10/100.
Set Power Panel PP420 compact X2X 5.7" QVGA TFT color; 128 MB SDRAM; 512 kB SRAM; ETH 10/100.
Set Power Panel PP420 compact CAN 5.7" QVGA LCD m; 128 MB SDRAM; 512 kB SRAM; ETH 10/100.
Set Power Panel PP420 compact CAN 5.7" QVGA TFT color; 128 MB SDRAM; 512 kB SRAM; ETH 10/100.
Power Panel PP420, 5.7" QVGA color TFT display with touch screen (resistive), 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24
Power Panel PP420, 5.7" VGA color TFT display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC
Power Panel PP420, 5.7" QVGA monochrome LCD display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front)
Power Panel PP420, 5.7" QVGA color TFT display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC
请选择国家和语言