MCAD DWL@DWL10000070262
MCAD DWL@DWL10000070466
Power Panel PP320, 10.4" VGA color TFT display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal
Power Panel PP320, 5.7" QVGA monochrome LCD display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp
Power Panel PP320, 5.7" QVGA TFT color display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal
Power Panel PP320, 15.0" XGA color TFT display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal
HW Upgrade DWL@DWL10000247527
HW Upgrade DWL@DWL10000697430
HW Upgrade DWL@DWL10000697428
HW Upgrade DWL@DWL10000697429
请选择国家和语言