General information
| Data transfer rate |
Up to 31 MB/s writing Up to 25 MB/s reading |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Controller
| SRAM | |
| Size | 512 kB |
| Battery-backed | Yes |
| Remanent variables in power failure mode |
256 kB with CPU boards 5PC600.X855-xx and 5PC600.E855-xx 192 kB with CPU board 5PC600.X945-00 (for e.g. Automation Runtime, see Automation Help) |
物料号:
5AC600.SRAM-00描述:
SRAM module for APC620 and PPC700, 512 kB
| 文档 | 版本(日期) | 下载 |
|---|---|---|
| Automation PC 620 User manual | PDF / 16 MB |