DWL@DWL10000059135
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.0.6.0 | * | 08/16/2012 | 475 KB | EXE | AS3.0_HW_X20IF2772.exe | |
| 描述 |
V3.0 HW Upgrade (X20IF2772) Revision information X20IF2772 Version 1.0.6.0: ID: 291795 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7973_0.pci(772), 1\7973a0.can(4) Version 1.0.5.0: ID: 219740 TransmitQueue Reset command corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7973_0.pci(772), 1\7973a0.can(4) Version 1.0.4.0: ID: 190050 / Support ID: 400011120 Correction of the LED assignment Correction of the LED assignment Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\7973_0.pci(772), 1\7973a0.can(3) Version1.0.3.0: ID: 183710 New diagnostic data points New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(771), 1\7973a0.can(3) Version 1.0.2.0: ID: 164925 New CAN Firmware V3 No transmission possible after short circuit on CAN Bus Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(771), 1\7973a0.can(3) Version 1.0.1.0: ID: 163790 New Firmware V3 High Interrupt load when CAN-Bus error, watchdog possible Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(515), 1\7973a0.can(2) |
|||||