DWL@DWL10000800520
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.7.0.0 | * | 10/01/2024 | 1 MB | EXE | AS6_HW_X20DO8232.exe | |
| 描述 |
V6.0 HW Upgrade (X20DO8232) Revision information X20DO8232 Version 1.7.0.0: ID: TDYD-7029 Incorrectly configured modules were not identified on the X2X bus in certain circumstances. A dynamic hardwareconfiguration is used for various customer applications. In this case, a default configuration is simply created in AS and the actual configuration is readout after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is nowconfigured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42157_10.fw(150), 1\42157_11.fw(150), 1\42157_20.fw(200), 1\42157_21.fw(230), 1\42157_5.fw(801) Version 1.6.0.0: ID: 760740 Support new HW variant 21 Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\42157_10.fw(150), 1\42157_11.fw(150), 1\42157_20.fw(200), 1\42157_21.fw(210), 1\42157_5.fw(801) Version 1.5.0.0: ID: 738545 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42157_10.fw(150), 1\42157_11.fw(150), 1\42157_20.fw(200), 1\42157_5.fw(801) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 676555 Support hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\42157_10.fw(150), 1\42157_11.fw(150), 1\42157_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.1.0.0: ID: 631795 Support hardwarevariant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 632650 Module documentation revised Data sheet V2.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42157_10.fw(100), 1\42157_5.fw(801) Version 1.0.3.0: ID:467200 Module documentation revised Data sheet V 3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42157_5.fw(801) Version 1.0.2.3: ID: 394970 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42157_5.fw(801) Version 1.0.2.2: ID: 394230 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\42157_5.fw(801) Version 1.0.2.1: ID: 333275 Correction of data point StatusDigitalOutput08 Data point corrected whenused in function model 254. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\42157_5.fw(801) Version 1.0.2.0: ID: 256450 Increase interference immunity of output status feedbacks Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42157_5.fw(801) Version 1.0.1.1: ID: 215990 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\42157_5.fw(784) Version 1.0.1.0: ID: 185090 HWC correction, correct display of PS status HWC correction, correct display of PS status if dig. status=off Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42157_5.fw(784) Version 1.0.0.0: ID: 171240 First revision Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42157_5.fw(784) |
|||||