DWL@DWL10000819437
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 2.4.4.0 | * | 05/23/2025 | 2 MB | EXE | AS6_HW_X20cDS438A.exe | |
| 描述 |
V6.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.4.4.0: ID: QCAS-306 Error fixed with "Enable Save Command = on" Syntax error corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(261), 1\60247_2.fw(261), 1\60247_3.fw(261) Version 2.4.1.0: ID: 773605 Faulty FlatStream initialization corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60247_1.fw(261), 1\60247_2.fw(261), 1\60247_3.fw(261) Version 2.4.0.0: ID: 744095 Adaptations for fieldbus support. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 747005 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 747020 Additional Registers available Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 747035 New documentation 2.65 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 749930 Corrected problem with Synchonized0x channels Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(261), 1\60247_2.fw(261), 1\60247_3.fw(261) Version 2.3.0.0: ID: 739700 Corrected default settings for overcurrent cutoff Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 741015 New documentation 1.65 is available Channel description changed: No Configuration description changed:No Firmware changed: No ID: 741200 revision of the comboboxes Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 742905 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 743200 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(256), 1\60247_2.fw(256), 1\60247_3.fw(256) Version 2.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.1.0.0: ID: 705480 Adaptations for fieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 717815 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(240), 1\60247_2.fw(240), 1\60247_3.fw(240) Version 2.0.1.0: ID: 672745 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 2.0.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message could occur. The message was eliminatedbecause it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended Theoptional verification of device ID and serial number of the connected IO-Linkdevice can be done according to IO-Link revision 1.0 or 1.1. Up to now, the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||