DWL@DWL10000782899
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.0.763 | * | 04/19/2024 | 5 MB | EXE | AS6_HW_VSLLR4H20.67AP-000.exe | |
| 描述 |
V6.0 HW Upgrade (VSLLR4H20.67AP-000) Revision information VSLLR4H20.67AP-000 Version 1.2.0.x: New FW114 Various optimizations Configuration extension: LEDTempDriftCorrection added New help Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.1.0.x: Various optimizations in temperature monitoring and the operating hours counter. Limited the maximum exposure time to 10msec. POWERLINK IP stack vulnerabilitiesfixed: * NUMBER:JACK improved ISN (TCP start sequence) generation (CVE-2020-27634). * Vulnerability in checksum calculation of TCP / UDP packets (CVE-2020-13987). * Vulnerability in the recovery of fragmented packets(CVE-2020-17438). Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.0.x: Support VSLL* Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||