DWL@DWL10000845764
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.0.0 | * | 02/05/2026 | 538 KB | EXE | AS4_HW_6PFT51.101E-10B.exe | |
| 描述 |
V4.12 HW Upgrade (6PFT51.101E-10B) Revision information 6PFT51.101E-10B Version 1.1.0.0: ID: AQAJ-12074 Adjustments between PFT51 Image V1.8.0 and HWX upgrade V1.1.0.0: - Implemented PFT51 support forAS 4.12. - Bugfix: removed TFTP and FTP update. - Bugfix: implemented USB and HTTP update. - Configure NTP sync timeout acceleration, supported starting with PFT51 image V1.8.0. - Configure Retrieve initial time from web server, supported starting with PTF51 image V1.8.0. - Configure GPU hardware acceleration, supported starting with PFT51 image V1.8.0. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: AQAJ-9163 Support of PowerPanel FT51 series starting with AS6. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||