DWL@DWL10000529853
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.10.1.4 | * | 07/09/2018 | 1,000 KB | EXE | AS4_HW_8ESMC59315.exe | |
| 描述 |
V4.0 HW Upgrade (8ESMC59315) Revision information 8ESMC59314 Version 1.10.1.4: ID: 601190 Display of the SafeModuleOK in Automation Studio The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.3: ID: 594440 Alignment of "SafeMotion" character The display of the "SafeMotion" character in the system designer was adapted. This is not a functional change. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.2: ID: 579575 Provide the internal cycle time for calculatingthe Safe Data Duration The hardware description has been adjusted so that the correct internal cycle time is used to calculate the "Safe Data Duration" using the Network Analyzer. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.1: ID: 556910 Error in HWX File: wrong HardwareModuleFamily Attribute HardwareModuleFamily erroneously set to "AcoposMulti". Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.0: ID: 539395 HW upgrade for support of 8ESMC59314 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.10.0.3 | * | 06/12/2018 | 999 KB | EXE | AS4_HW_8ESMC59315.exe | |
| 描述 |
V4.0 HW Upgrade (8ESMC59315) Revision information 8ESMC59314 Version 1.10.0.3: ID: 594440 Alignment of "SafeMotion" character The display of the "SafeMotion" character in the system designer was adapted. This is not a functional change. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.2: ID: 579575 Provide the internal cycle time for calculating the Safe Data Duration The hardware description has been adjusted so that the correct internal cycle time isused to calculate the "Safe Data Duration" using the Network Analyzer. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.1: ID: 556910 Error in HWX File: wrong HardwareModuleFamily Attribute HardwareModuleFamily erroneously set to "AcoposMulti". Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.0: ID: 539395 HW upgrade for support of 8ESMC59314 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.10.0.2 | * | 03/08/2018 | 997 KB | EXE | AS4_HW_8ESMC59315.exe | |
| 描述 |
V4.0 HW Upgrade (8ESMC59315) Revision information 8ESMC59314 Version 1.10.0.2: ID: 579575 Provide the internal cycle time for calculating the Safe Data Duration The hardware description has been adjusted so that the correct internal cycle time is used to calculate the "Safe Data Duration" using the Network Analyzer. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.1: ID: 556910 Error in HWX File: wrong HardwareModuleFamily Attribute HardwareModuleFamily erroneously set to "AcoposMulti". Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) Version 1.10.0.0: ID: 539395 HW upgrade for support of 8ESMC59314 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59314_1.fw(321) |
|||||