V4.0 HW Upgrade (8EI2X2MCDS0.xxxx-1)

DWL@DWL10000577392

版本 语言
操作系统
日期
尺寸
类型 下载
2.3.1.2 * 11/27/2020 244 KB EXE AS4_HW_8EI2X2MCDS0.xxxx-1.exe
描述 V4.0 HW Upgrade (8EI2X2MCDS0.xxxx-1)

Revision information 8EI013HCSS0.xxxx-1

Version 2.3.1.2:

ID: 707135 / Support ID: 400193653, 400199515, 400216656, 400240315, 400244641, 400259325, 400259805, 400264294, 400264504, 400267855, 400276023, 400282533, 400286540, 400293220, 400292633, 400307303, 400307335, 400318959, 400325019, 400330060
Support of Speed TorqueChart in Automation Studio for ACOPOS P3
Extension of the hardware upgrades to support the Speed Torque Chart for ACOPOS P3.
This function is supported from AS 4.10.
The following upgrades don´t support the Speed Torque Chart
8EIxxxHxDSx.xxxx-1
8EIxxxHxSSx.xxxx-1
8EIxxxHxTSx.xxxx-1
8EIxxxMxDSx.xxxx-1
8EIxxxMxSSx.xxxx-1
8EIxxxMxTSx.xxxx-1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.3.0.3:

ID: 653460
Support of T-Format (Tamagawa) encoder added
-ACP10 version 5.08.0
-mapp Motion version 5.8.0
-Automation Studio version
AS 4.0.11
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 683195
Added description "(PLK)" for attribute "Label" for Powerlink connectors
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.3.0.2:

ID: 622560
Parameter "SdcEnabled" initialized incorrectly
Data type of parameter was changed to STRING and inital value to "off".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
版本 语言
操作系统
日期
尺寸
类型 下载
2.3.0.3 * 04/24/2020 244 KB EXE AS4_HW_8EI2X2MCDS0.xxxx-1.exe
描述 V4.0 HW Upgrade (8EI2X2MCDS0.xxxx-1)

Revision information 8EI013HCSS0.xxxx-1

Version 2.3.0.3:

ID: 653460
Support of T-Format (Tamagawa) encoder added
-ACP10 version 5.08.0
-mapp Motion version 5.8.0
-Automation Studio version
AS 4.0.11
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No

ID: 683195
Added description "(PLK)" for attribute "Label" for Powerlink connectors
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.3.0.2:

ID: 622560
Parameter "SdcEnabled" initialized incorrectly
Data typeof parameter was changed to STRING and inital value to "off".
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
版本 语言
操作系统
日期
尺寸
类型 下载
2.3.0.2 * 12/10/2018 201 KB EXE AS4_HW_8EI2X2MCDS0.xxxx-1.exe
描述 V4.0 HW Upgrade (8EI2X2MCDS0.xxxx-1)

Revision information 8EI2X2MWSS0.xxxx-1

Version 2.3.0.2:

ID: 622560
Parameter "SdcEnabled"initialized incorrectly
Data type of parameter was changed to STRING andinital value to "off".
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.3.0.0:

ID: 600430
Misconfiguration of mapp Motion axis assignment not detected in Automation Studio
mapp Motion axes can be assigned to a drive multiple times. This error is not recognized until runtime.
Corrected in combination with:
- mapp Motion V5.4.0
- Automation Studio V4.4.4
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 602490 / Support ID: 400255150
Incorrect connector designation
Connector designation X41 was used instead of X43. Affected hardware: 8EI013HWSS0.xxxx-1 and 8EI017HWSS0.xxxx-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.2.0.1:

ID: 593920
ACOPOS P3: Support for new hardware upgrades
The following ACOPOS P3 hardware can now be configured:
- 8EI013HWS10.xxxx-1
- 8EI013HWSS0.xxxx-1
- 8EI017HWD10.xxxx-1
- 8EI017HWDS0.xxxx-1
- 8EI017HWSS0.xxxx-1
- 8EI022HWDS0.xxxx-1
- 8EI024HWS10.xxxx-1
- 8EI024HWSS0.xxxx-1
- 8EI034HWS10.xxxx-1
- 8EI034HWSS0.xxxx-1
- 8EI044HWSS0.xxxx-1
- 8EI1X6HWS10.xxxx-1
- 8EI1X6HWSS0.xxxx-1
- 8EI1X6MWS10.xxxx-1
- 8EI1X6MWSS0.xxxx-1
- 8EI2X2HWD10.xxxx-1
- 8EI2X2HWDS0.xxxx-1
- 8EI2X2HWS10.xxxx-1
- 8EI2X2HWSS0.xxxx-1
- 8EI2X2HWT10.xxxx-1
- 8EI2X2HWTS0.xxxx-1
- 8EI2X2MWD10.xxxx-1
- 8EI2X2MWDS0.xxxx-1
- 8EI2X2MWS10.xxxx-1
- 8EI2X2MWSS0.xxxx-1
- 8EI2X2MWT10.xxxx-1
- 8EI2X2MWTS0.xxxx-1
- 8EI4X5HWD10.xxxx-1
- 8EI4X5HWDS0.xxxx-1
- 8EI4X5HWS10.xxxx-1
- 8EI4X5HWSS0.xxxx-1
- 8EI4X5HWT10.xxxx-1
- 8EI4X5HWTS0.xxxx-1
- 8EI4X5MWD10.xxxx-1
- 8EI4X5MWDS0.xxxx-1
- 8EI4X5MWS10.xxxx-1
- 8EI4X5MWSS0.xxxx-1
- 8EI4X5MWT10.xxxx-1
- 8EI4X5MWTS0.xxxx-1
- 8EI8X8HWD10.xxxx-1
- 8EI8X8HWDS0.xxxx-1
- 8EI8X8HWS10.xxxx-1
- 8EI8X8HWSS0.xxxx-1
- 8EI8X8HWT10.xxxx-1
- 8EI8X8HWTS0.xxxx-1
- 8EI8X8MWD10.xxxx-1
- 8EI8X8MWDS0.xxxx-1
- 8EI8X8MWS10.xxxx-1
- 8EI8X8MWSS0.xxxx-1
- 8EI8X8MWT10.xxxx-1
- 8EI8X8MWTS0.xxxx-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
返回列表

请选择国家和语言

B&R Logo