DWL@DWL10000778078
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 2.3.0.2 | * | 03/06/2024 | 573 KB | EXE | AS4_HW_8BVIxxxxxxSA.xxx-1.exe | |
| 描述 |
V4.0 HW Upgrade (8BVIxxxxxxSA.xxx-1) Revision information 8BVIxxxxxxSA.xxx-1 Version 2.3.0.2: ID: 782205 Support of new 8BVIxxxxxxSA.xxx-1 upgrade -ACP10 version no restriction -mapp Motion version no restriction -Automation Studio version AS 4.0.11.x Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.0.1: ID: 679935 Parameter Supervision removed because it is without an effect Channel description changed: no Configurationdescription changed: yes Firmware changed: no ID: 682275 Parameter "SdcEnabled" initialized incorrectly Data type of parameter was changed to STRING and inital value to "off". Channel description changed: no Configuration description changed: yes Firmware changed: no ID: 682450 Add-on for usage of automatic DNA configuration Feature add-on "DNA Configuration automatic" from Automation Studio 4.9 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.0.0: ID: 600395 Misconfiguration of mapp Motion axis assignment not detected in Automation Studio mapp Motion axes can be assignedto a drive multiple times. This error is not recognized until runtime. Corrected in combination with: - mapp Motion V5.4.0 - Automation Studio V4.4.4 Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.2.0.1: ID: 551865 Wrong module width Wrong module width in Automation Studio System Designer corrected. Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.2.0.0: ID: 549260 Support of motion system mapp Motion HWX file extended for usage with motion system mapp Motion. Channel description changed: no Configuration description changed: no Firmware changed: no |
|||||