DWL@DWL10000304553
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 2.0.0.6 | * | 09/05/2014 | 355 KB | EXE | AS4_HW_5PC720.1214-01.exe | |
| 描述 |
V4.0 HW Upgrade (5PC720.1214-01) Revision information 5PC720.1214-01 Version 2.0.0.6: ID: 394045 / Support ID: 400095217 Changed description of TemperatureENV in I/O Mapping Changed description of TemperatureENV from "Temperature cooling plate" auf "Temperature PPC700 I/O" geändert. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.5: ID: 306130 AS3.0.90.x: SRAM module 5AC600.SRAM-00 usable now The hardware description file has been extended so that the SRAM module 5AC600.SRAM-00 can be configured. Note: To use the SRAM module at least the hardware revision D0 of the PPC720.1214-01 is required, see the User Manual. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.4: ID: 341805 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267645 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||