DWL@DWL10000255629
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.1.0 | * | 07/26/2021 | 543 KB | EXE | AS4_HW_5AP880.1505-00.exe | |
| 描述 |
V4.0 HW Upgrade (5AP880.1505-00) Revision information 5AP880.1505-00.1505-00 Version 1.1.1.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.0.1.0: ID: 431170 / Support ID: 400158135 Bugfix for VC Windows terminal Now it is possible to add a VC key mapping file für 5AP880.1505-00. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 350260 Support for APC910 AS4.x: It is now possible to map a visualization for the APC910. Note: Starting with Automation Studio Version V4.0.15.0 + Visual Components V4.05.2 on a visualization can be operated on the APC910. Channel description changed: No Configuration description changed: Yes Firmware changed:No |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.0.1.0 | * | 01/25/2016 | 559 KB | EXE | AS4_HW_5AP880.1505-00.exe | |
| 描述 |
V4.0 HW Upgrade (5AP880.1505-00) Revision information 5AP880.1505-00 Version 1.0.1.0: ID: 431170 / Support ID: 400158135 Bugfixfor VC Windows terminal Now it is possible to add a VC key mapping file für 5AP880.1505-00. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 350260 Support for APC910 AS4.x: It is now possible to map avisualization for the APC910. Note: Starting with Automation Studio Version V4.0.15.0 + Visual Components V4.05.2 on a visualization can be operated on the APC910. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||