DWL@DWL10000116005
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.4.0.0 | * | 04/07/2016 | 5 MB | EXE | AS3.0_HW_80SD100XD.C033-01.exe | |
| 描述 |
V3.0 HW Upgrade (80SD100XD.C033-01) Revision information 80SD100XD.C033-01 Version 1.4.0.0: ID: 473890 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45432_1.fw(106), 1\45432_3.fw(106), 1\45432_4.fw(106), 1\45432_5.fw(106) Version 1.3.0.0: ID: 400830 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400885 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400965 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmwarechanged: No ID: 440840 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 440850 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45432_1.fw(104), 1\45432_3.fw(104), 1\45432_4.fw(104) Version 1.1.1.0: ID: 319000 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320760 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45432_1.fw(3), 1\45432_3.fw(3) Version 1.1.0.0: ID: 303975 Support for HW-Variant 3 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45432_1.fw(2), 1\45432_3.fw(2) Version 1.0.0.0: ID: 241020 Support for the module 80SD100Xd.C033-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45432_1.fw(1) |
|||||