V3.0 HW Upgrade (5PP580.1505-00)

DWL@DWL10000189749

版本 语言
操作系统
日期
尺寸
类型 下载
2.0.1.2 * 08/02/2013 412 KB EXE AS3.0_HW_5PP580.1505-00.exe
描述 V3.0 HW Upgrade (5PP580.1505-00)

Revision information 5PP580.1505-00

Version 2.0.1.2:

ID: 344785
The RTOS driver for COM1 must not be installed in the Windows Device Manager
ARwin does not requires RTOS-Driver for COM1 with aktive INA Communication
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.0.1.1:

ID: 288015
ARwin: Support for second Ethernet-interface
For support of a second Ethernet interface it was necassary to introduce a new parameter in hwd-section.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 279555
Important information!
Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01,
it is absolutely necassery because of a conceptual change in the hardware representation,
that all of the components of used PP500/APC5xx have a version >= V2.0.0.0,
otherwise it may be compatibility problems with the used Automation Runtime.
Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I/O boards).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 285410
Preperation to support a second Ethernet interface
-
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.4:

ID: 266990
Support for USB keyboards
USB keyboards can be projected.
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.3:

ID: 263096
Preview bitmaps corrected
The preview bitmaps in the corresponding hardware description file have been corrected.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.2:

ID: 262905
Wrong bitmap is displayed
For the hardware description file of the terminal mode the wrong bitmap file is displayed. This has been corrected.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.1:

ID: 261400
Problems with terminal modes
Problems, that occured in connection with the terminal modes, were corrected with changes in the respective hardware description files.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 261030
Support for 5PP580.1505-00
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Loading
返回列表

请选择国家和语言

B&R Logo