DWL@DWL10000304691
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 2.0.0.4 | * | 09/08/2014 | 442 KB | EXE | AS3.0_HW_5PC720.1906-00.exe | |
| 描述 |
V3.0 HW Upgrade (5PC720.1906-00) Revision information 5PC720.1906-00 Version 2.0.0.4: ID: 394120 / Support ID: 400095217 Changed description of TemperatureENV in I/O Mapping Changed description of TemperatureENV from "Temperature cooling plate" auf "Temperature PPC700 I/O" geändert. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.3: ID: 341860 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267670 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||