V2.7 HW Upgrade (80SD100XD.C04X-13)

DWL@DWL10000077978

版本 语言
操作系统
日期
尺寸
类型 下载
1.9.0.0 * 04/12/2016 1 MB EXE AS2.6_HW_80SD100XD.C04X-13.exe
描述 V2.7 HW Upgrade (80SD100XD.C04X-13)

Revision information 80SD100XD.C04X-13

Version 1.9.0.0:

ID: 474120
Error correction in order to guard motor outputs against short to ground
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(106), 1\42893_3.fw(106), 1\42893_4.fw(106), 1\42893_5.fw(106)

Version 1.8.0.0:

ID: 400820
Cycle time of MPGen edjustable
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 400875
Function model Ramp: new mode
Mode -120: Set home position
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 400975
Corrected a problem in HWX file
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 440975 / Support ID: 400133806
Corrected HWC entry
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 440985
Support for HW-Variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(104), 1\42893_3.fw(104), 1\42893_4.fw(104)

Version 1.6.2.0:

ID: 319005
Module bootup timeout configured
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 320770
Accelerated firmware update.
Allows reliable firmware update behind CANIO bus controllers.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(9), 1\42893_3.fw(9)

Version 1.6.1.0:

ID: 301465
Support for HW-Variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(8), 1\42893_3.fw(8)

Version 1.6.0.0:

ID: 284835 / Support ID: 400084530
Encoder position should be displayed at PosVal03, if SDC information is setto "on"
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(8)

Version 1.5.3.0:

ID: 296380 / Support ID: 400087355
80SD100XD.C04X-13: Erroneous Detection of Short Circuit between Motor-Phaseand Ground
Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(8)

Version 1.5.2.0:

ID: 290315 / Support ID: 400082483
In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK).
Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances whichin consequence could generate error messages.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(7)

Version 1.5.1.0:

ID: 272375 / Support ID: 400049998
Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 272380 / Support ID: 400051695
The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 272385
Ramp mode: Wrong configuratin for referencing speed is possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(6)

Version 1.4.0.2:

ID: 251830 / Support ID: 400056193
Special character were deleted in channel description
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(5)

Version 1.4.0.1:

ID: 243230
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(5)

Version 1.1.0.0:

ID: 205515
Buscontroller support for the module 80SD100XD.C04X-13
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42882_1.fw(2), 1\42893_2.fw(3)
Loading
返回列表

请选择国家和语言

B&R Logo