DWL@DWL10000103477
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.0.2.0 | * | 03/03/2010 | 417 KB | EXE | AS2.6_HW_5PC600.SX02-01.exe | |
| 描述 |
V2.6 HW Upgrade (5PC600.SX02-01) Revision information 5PC600.SX02-01: Version 1.0.1.0: ID#168670: Enlargement I/O Mapping extension: BatteryStatus Serialnumber Temperature power supply Temperature under add-on drive SystemTime Version 1.0.1.1: ID#168910: solved problem correction of I/O mapping - TemperatureIO Version 1.0.2.0: ID#225955: One additonal PCI slot inserted To be able to plug the maximum number of PCI devices and additionally to plug the SRAM module 5AC600.SRAM-00, it was neccassary, to add one more PCI slotin the device description file. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||