DWL@DWL10000103735
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.0.2.0 | * | 03/08/2010 | 416 KB | EXE | AS2.6_HW_5PC600.SX01-00.exe | |
| 描述 |
V2.6 HW Upgrade (5PC600.SX01-00) Revision information 5PC600.SX01-00: Version 1.0.1.0: ID#168655: Enlargement I/O Mapping extension: BatteryStatus Serialnumber Temperature power supply Temperature I/O SystemTime Version 1.0.1.1: ID#168900: solved problem correction of I/O mapping - TemperatureIO Version 1.0.2.0: ID#226385: One additonal PCI slotinserted To be able to configure the maximum number of PCI devices and additionally to configure the SRAM module 5AC600.SRAM-00, it was neccassary, to add one more PCI slot in the device description file. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||