DWL@DWL10000161300
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 00.49 | * | 07/27/2021 | 1 MB | ZIP | UPG_PP500_APC500_MTCX_V0049.zip | |
| 描述 |
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or power off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.49 / 05/21/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 00.49 NEW README.txt 00.49 NEW CONFIG.sys 00.43 AUTOEXEC.bat 00.43 MTCXSVC.exe 10.30 46288_0.fw 00.43 46289_0.fw 00.43 46292_0.fw 00.43 PRGMTCX.bat 00.32 46301_0.fp 00.10 51979_0.fp 00.10 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.25 NEW 0018#0.FP (SDL8) 01.17 NEW PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 0034#0.FP (AP830) 02.09 NEW 0036#0.FP (AP9x3 SDLR) 03.16 NEW PRG9x31.bat 00.43 Change(s) 0016#1.FP (AP900 SDLR Firmware): - Bugfix: fixed sporadical USB problems, actually only seen with 15m SDL cables. 0018#0.fp (AP800 SDLR Firmware): - Bugfix: fixed sporadical USB problems, actually only seen with 15m SDL cables. 0034#0.fp (AP830 SDLR Firmware): - Bugfix: fixed sporadical USB problems, actually only seen with 15m SDL cables. 0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware): - Bugfix: fixed sporadical USB problems, actually only seen with 15m SDL cables. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.48 | * | 10/24/2018 | 1 MB | ZIP | UPG_PP500_APC500_MTCX_V0048.zip | |
| 描述 |
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) -------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or power off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.48 / 09/19/2018 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 00.48 NEW README.txt 00.48 NEW CONFIG.sys 00.43 AUTOEXEC.bat 00.43 MTCXSVC.exe 10.30 46288_0.fw 00.43 46289_0.fw 00.43 46292_0.fw 00.43 PRGMTCX.bat 00.32 46301_0.fp 00.10 51979_0.fp 00.10 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.16 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 0034#0.FP (AP830) 02.08 NEW 0036#0.FP (AP9x3 SDLR) 03.15 PRG9x31.bat 00.43 Change(s) 0034#0.FP (AP830 SDLR Firmware): - Bugfix: If the AP830 is operated in DVI mode and the USB is connected over several USB hubs, it can sporadically occur that the USB connection breaks off for a short time. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.47 | * | 05/22/2018 | 1 MB | ZIP | UPG_PP500_APC500_MTCX_V0047.zip | |
| 描述 |
PP500/APC50x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or power off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.47 / 04/24/2018 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 00.47 NEW README.txt 00.47 NEW CONFIG.sys 00.43 AUTOEXEC.bat 00.43 MTCXSVC.exe 10.30 46288_0.fw 00.43 46289_0.fw 00.43 46292_0.fw 00.43 PRGMTCX.bat 00.32 46301_0.fp 00.10 51979_0.fp 00.10 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.16 NEW PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 0034#0.FP (AP830) 02.07 0036#0.FP (AP9x3 SDLR) 03.15 NEW PRG9x31.bat 00.43 Change(s) 0018#0.fp (AP800 SDLR Firmware): - Bugfix: sporadic problem during USB detection with USB devices. 0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware): - Support for 5AP1181.1505-000. - Support for Customer Panel Interface A. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.46 | * | 05/24/2017 | 1 MB | ZIP | UPG_PP500_APC500_MTCX_V0046.zip | |
| 描述 |
PP500/APC50x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or power off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.46 / 04/12/2017 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.46 NEW README.txt 00.46 NEW CONFIG.sys 00.43 AUTOEXEC.bat 00.43 MTCXSVC.exe 10.30 46288_0.fw 00.43 46289_0.fw 00.43 46292_0.fw 00.43 PRGMTCX.bat 00.32 46301_0.fp 00.10 51979_0.fp 00.10 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 0034#0.FP (AP830) 02.07 NEW 0036#0.FP (AP9x3 SDLR) 03.14 NEW PRG9x31.bat 00.43 Change(s) 0034#0.FP (AP830 SDLR Firmware): - Bugfix: fast plug and unplug of a USB device on AP830, may cause a sporadic crash of the USB hub on AP830. - Optimized measurement for SDL cable lenght. 0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware): - Optimized SDL-Link syncronization. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.45 | * | 06/09/2016 | 1 MB | ZIP | UPG_PP500_APC500_MTCX_V0045.zip | |
| 描述 |
PP500/APC50x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or power off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.45 / 05/04/2016 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.45 NEW README.txt 00.45 NEW CONFIG.sys 00.43 AUTOEXEC.bat 00.43 MTCXSVC.exe 10.30 46288_0.fw 00.43 46289_0.fw 00.43 46292_0.fw 00.43 PRGMTCX.bat 00.32 46301_0.fp 00.10 51979_0.fp 00.10 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 NEW 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3 SDLR) 03.13 NEW PRG9x31.bat 00.43 Change(s) 0016#1.FP (AP900 SDLR Firmware): - Bugfix: sporadic problem during USB detection with USB1.1 devices (e.g.: USB keyboard). - Optimized SDL-Link start-up phase. 0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware): - Bugfix: sporadic problem during USB detection with USB1.1 devices (e.g.: USB keyboard). ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.44 | * | DOS | 02/04/2016 | 1 MB | ZIP | UPG_PP500_APC500_MTCX_V0044.zip |
| 描述 |
PP500/APC50x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or power off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.44 / 01/26/2016 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.44 NEW README.txt 00.44 NEW CONFIG.sys 00.43 AUTOEXEC.bat 00.43 MTCXSVC.exe 10.30 NEW 46288_0.fw 00.43 46289_0.fw 00.43 46292_0.fw 00.43 PRGMTCX.bat 00.32 46301_0.fp 00.10 51979_0.fp 00.10 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.22 NEW 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3 SDLR) 03.12 NEW PRG9x31.bat 00.43 Change(s) 0016#1.FP (AP900 SDLR Firmware): - Bugfix: fast plug and unplug of a USB device on AP900, may cause a sporadic crash of the USB hub on AP900. - Bugfix: AP900 with keys (key init). - Optimized measurement for SDL cable lenght. 0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware): - Support for AP5000 Key Extensions. - Optimized measurement for SDL cable lenght. - Optimized Display On/Off timing. MTCXSVC: - Support for Realtime Environment setting on APC2100/PPC2100. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.43 | * | DOS | 06/03/2015 | 1 MB | ZIP | UPG_PP500_APC500_MTCX_V0043.zip |
| 描述 |
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or power off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.43 / 05/12/2015 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.43 NEW README.txt 00.43 NEW CONFIG.sys 00.43 NEW AUTOEXEC.bat 00.43 NEW MTCXSVC.exe 10.20 NEW 46288_0.fw 00.43 NEW 46289_0.fw 00.43 NEW 46292_0.fw 00.43 NEW PRGMTCX.bat 00.32 46301_0.fp 00.10 51979_0.fp 00.10 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3 SDLR) 03.11 NEW PRG9x31.bat 00.43 NEW Change(s) 46288_0.fw (MTCX f. 5PP5CP.US15-00): - Optimized PowerFail Logic in combination with AR. 46289_0.fw (MTCX f. 5PP5CP.US15-01): - Optimized PowerFail Logic in combination with AR. 46292_0.fw (MTCX f. 5PP5CP.US15-02): - Optimized PowerFail Logic in combination with AR. 0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware): - Support for Panels with external backlight LED driver (e.g.: AP1000). MTCXSVC: - Support for AP900 series with SDL3. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.42 | * | DOS | 06/13/2014 | 908 KB | ZIP | UPG_PP500_APC500_MTCX_V0042.zip |
| 描述 |
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.42 / 05/19/2014 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.42 NEW README.txt 00.42 NEW CONFIG.sys 00.37 AUTOEXEC.bat 00.37 MTCXSVC.exe 09.60 NEW 46288_0.fw 00.40 NEW 46289_0.fw 00.40 NEW 46292_0.fw 00.40 NEW PRGMTCX.bat 00.32 46301_0.fp 00.10 51979_0.fp 00.10 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 Change(s) 46288_0.fw (MTCX f. 5PP5CP.US15-00): - Optimized backlight control. - Bugfix: customized devices with 4-wire touch. 46289_0.fw (MTCX f. 5PP5CP.US15-01): - Optimized backlight control. - Bugfix: customized devices with 4-wire touch. 46292_0.fw (MTCX f. 5PP5CP.US15-02): - Optimized backlight control. - Bugfix: customized devices with 4-wire touch. MTCXSVC: - Support for APC910, PPC900 and AP9x3 series with SDL3. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.41 | * | DOS | 06/24/2013 | 901 KB | ZIP | UPG_PP500_APC500_MTCX_V0041.zip |
| 描述 |
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.41 / 06/11/2013 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.41 NEW README.txt 00.41 NEW CONFIG.sys 00.37 AUTOEXEC.bat 00.37 MTCXSVC.exe 08.10 46288_0.fw 00.39 46289_0.fw 00.39 46292_0.fw 00.39 PRGMTCX.bat 00.32 46301_0.fp 00.10 NEW 51979_0.fp 00.10 NEW PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 Change(s) 46301_0.fp (FPGA FW f. 5PP5IO.GNAC-00): - Bugfix: RunLed for APC510. 51979_0.fp (FPGA FW f. 5PP5IO.GMAC-00): - Bugfix: RunLed for APC510. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.40 | * | DOS | 04/05/2013 | 901 KB | ZIP | UPG_PP500_APC500_MTCX_V0040.zip |
| 描述 |
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.40 / 08.03.2013 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.40 NEW README.txt 00.40 NEW CONFIG.sys 00.37 AUTOEXEC.bat 00.37 MTCXSVC.exe 08.10 NEW 46288_0.fw 00.39 46289_0.fw 00.39 46292_0.fw 00.39 PRGMTCX.bat 00.32 46301_0.fp 00.09 NEW 51979_0.fp 00.09 NEW PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 Change(s) 46301_0.fp (FPGA FW f. 5PP5IO.GNAC-00): - LED for the termination resistor on the RS232/422/485 comport adjusted. 51979_0.fp (FPGA FW f. 5PP5IO.GMAC-00): - LED for the termination resistor on the RS232/422/485 comport adjusted. MTCXSVC: - Enhancements for APC910 and AP830. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.39 | * | DOS | 04/10/2012 | 883 KB | ZIP | UPG_PP500_APC500_MTCX_V0039.zip |
| 描述 |
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.39 / 01.03.2012 / !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.39 NEW README.txt 00.39 NEW CONFIG.sys 00.37 AUTOEXEC.bat 00.37 MTCXSVC.exe 06.6.2 46288_0.fw 00.39 NEW 46289_0.fw 00.39 NEW 46292_0.fw 00.39 NEW PRGMTCX.bat 00.32 46301_0.fp 00.08 51979_0.fp 00.08 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 Change(s) 46288_0.fw (MTCX f. 5PP5CP.US15-00): - Bugfix: SDL cable length measurement (equalizer). - Bugfix: IRQ3 was not available on APC510/511, when ComB is disabled. 46289_0.fw (MTCX f. 5PP5CP.US15-01): - Bugfix: SDL cable length measurement (equalizer). - Bugfix: IRQ3 was not available on APC510/511, when ComB is disabled. 46292_0.fw (MTCX f. 5PP5CP.US15-02): - Bugfix: SDL cable length measurement (equalizer). - Bugfix: IRQ3 was not available on APC510/511, when ComB is disabled. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 00.38 | * | DOS | 01/16/2012 | 885 KB | ZIP | UPG_PP500_MTCX_V0038.zip |
| 描述 |
PP500 Firmware Upgrade (MTCX, SDLR, I/O board) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.38 / 11.01.2012 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.38 NEW README.txt 00.38 NEW CONFIG.sys 00.37 AUTOEXEC.bat 00.37 MTCXSVC.exe 06.6.2 46288_0.fw 00.38 NEW 46289_0.fw 00.38 NEW 46292_0.fw 00.38 NEW PRGMTCX.bat 00.32 46301_0.fp 00.08 51979_0.fp 00.08 PRGIO.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR1.bat 00.37 PRGSDLR2.bat 00.37 PRGSDLR3.bat 00.37 PRGSDLR4.bat 00.37 PRGSDLR.bat 00.37 Change(s) 46288_0.fw (MTCX f. 5PP5CP.US15-00): - Bugfix: sporadically reset problem (boot problem). - Bugfix: key switch. 46289_0.fw (MTCX f. 5PP5CP.US15-01): - Bugfix: sporadically reset problem (boot problem). - Bugfix: key switch. 46292_0.fw (MTCX f. 5PP5CP.US15-02): - Bugfix: sporadically reset problem (boot problem). - Bugfix: key switch. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||