Remote Lecture: Integrated Motion Control (ACP10) [SRL410.4E]

B&R drive solutions are configured, put into operation and diagnosed in Automation Studio. Uniform software interfaces compliant with PLCopen make it easy to program and combine a variety of different drive components in the machine.

Requirements

Duration

Model number

Previous attendance to seminar/remote lectures is mandatory:

Automation Studio training: Basics [SEM210.2]

or

Remote lecture: Automation Studio basics [SRL210.4]

4 units

SRL410.4E

Learning objectives and content

  • Components of a mechatronic drive solution
  • Configuring the B&R drive solution
  • Test environment for commissioning a drive
  • Use of diagnostic tools
  • mapp Technology concept
  • PLCopen-compliant basic functions PLCopen is a vendor-independent organization in the field of industrial control technology. They develop standards intended to increase the efficiency of application development and lower the maintenance costs of associated software. (Source: de.wikipedia.org; source text translated into English) 
  • Programming axis movements in structured form
  • Simulation options
  • Creating a sample application
  • Control concept, settings and autotuning

Tasks include

  • Participants will configure electrical axes.
  • Participants will put electrical axes into operation.
  • Participants will put electrical drives into operation and complete related diagnostics.
  • Participants will create sequence programs to control axes in automation projects.

请选择国家和语言

B&R Logo