描述

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

Remote lectures are held online. Participants will receive an invitation to the virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.

Participants need a PC with a web browser, microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.

All exercises are performed in an Automation Runtime Simulation (ArSim). Use of ETA light systems (ETAL210.1050-1 + ETAL410.103B-1 with accessories) is an advantage.

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Orientation in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Tasks include

  • Add electrical axes to a project and configure them.
  • Start up electrical axes.
  • Start up electrical drives and complete related diagnostic work.
  • Create sequence programs to control axes in automation projects.

提供的文档

TM415 – mapp Axis简介

贝加莱驱动解决方案提供灵活、高性能的工具来控制驱动器。这些解决方案使用Automation Studio进行配置、服务和诊断。
可以使用各种驱动组件和功能。

使用符合PLCopen标准的mapp Motion组件,可以将它们无缝集成到机器应用程序中。

学习目标和内容

  • 贝加莱驱动解决方案背后的概念
  • 接线和诊断
  • 自动化帮助中的Automation Help
  • 测试环境和调试
  • 控制概念和自整定
  • 驱动器的仿真选项
  • 准备支持请求的信息

名称

模块号

TM415 – mapp Axis简介

TM415TRE.491-GER

TM415TRE.491-ENG

TM416 – mapp Axis编程

贝加莱驱动解决方案提供灵活、高性能的工具来控制驱动器。这些解决方案使用Automation Studio进行配置、服务和诊断。
可以使用各种驱动组件和功能。

使用mapp Motion组件,可以将它们无缝集成到机器应用中。

学习目标和内容

  • 自动化帮助Automation Help
  • mapp技术 - 运动控制:基本功能
  • PLCopen - 运动控制:基本功能
  • 运动序列编程
  • PLCopen状态图
  • 应用程序中的错误处理

描述

模块号

TM416 - mapp Axis 编程

TM416TRE.491-GER

TM416TRE.491-ENG

先决条件

SRL210 – Remote Lecture: Automation Studio Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

模块号

SRL415.3

立即注册 有关定价信息,请联系您的销售代表

活动地点

B&R Online (IT)

Remote Lecture
意大利

组织者

Automation Academy Italia
Via Ruggero Leoncavallo
20020 Cesate
意大利

电话:
+ 39 / 029320581

其它信息

从: 05/12/2026
开始: 09:30


至: 05/14/2026
结束: 16:30


预订状态:
持续时间: 3 天

语言: 意大利语