Номер модель Описание
X20cSC2212 X20 safe digital mixed module, coated, 6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD <500 µs
X20cSC2432 X20 safe digital mixed module, coated, 2 safe type A digital inputs, configurable input filter, 2 pulse outputs, 24 VDC, 2 relays with 1 normally open contact each, 48 VAC / 6 A, 24 VDC / 6 A

Укажите страну и язык

B&R Logo