General information
| Certifications | |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
Номер модель:
1TGSWAS.CRP.00-01Описание:
The corporate license allows the use of Automation Studio by all users at a company at all of a company's sites, including all associated companies, for a period of one year. With the corporate license, it is permitted to license Automation Studio on a B&R Automation PC that is delivered with the machine if it can be guaranteed that only service personnel working for the machine or plant manufacturer will have access to that instance of Automation Studio. Licensing takes place via activation over the Internet. After one year, the license will automatically be extended an additional year and invoiced accordingly as long as the license has not been canceled before expiration.
Дополнительная информация:
The life cycle status is displayed for each product after logging in.
The life cycle status of a license is always Active.
The life cycle status for the software product or the software version is different from the life cycle status of the license.
See: Product lifecycle
Дополнительные аксессуары
Automation Studio versions
| 1SWASIDE407 | Automation Studio IDE 4.07 |
| 1SWASIDE408 | Automation Studio IDE 4.08 |
| 1SWASIDE409 | Automation Studio IDE 4.09 |
| 1SWASIDE410 | Automation Studio IDE 4.10 |
| 1SWASIDE411 | Automation Studio IDE 4.11 |
| 1SWASIDE412 | Automation Studio IDE 4.12 |
| 1SWASIDE6 | Automation Studio IDE 6 |
Undefined
| 1SWASIDE403 | Automation Studio IDE 4.03 |
| 1SWASIDE404 | Automation Studio IDE 4.04 |
| 1SWASIDE405 | Automation Studio IDE 4.05 |
| 1SWASIDE406 | Automation Studio IDE 4.06 |
| Automation Studio | Версия (Дата) | Загрузка |
|---|---|---|
| Automation Studio V6 | ZIP / 2 ГБ |
| Сертификаты | Версия (Дата) | Загрузка |
|---|---|---|
| EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 317 кБ |