Номер модель Описание
5MP7140.070N-000 Mobile Panel 7100 7.0" WSVGA TFT - 600 x 1024 pixels - Single-touch (analog resistive) - Cortex-A9 processor - For mapp View and VNC - 1x Ethernet 10/100, 1x USB 2.0 - 1x key switch - 1x stop button - 1x enable switch - 20x system keys, 5x LEDs
5MP7150.101E-000 Mobile Panel 7100 10.1" WXGA TFT - 1280 x 800 pixels - Single-touch (analog resistive) - Cortex-A9 processor - For mapp View and VNC - 1x Ethernet 10/100, 1x USB 2.0 - 1x key switch - 1x stop button - 1x enable switch - 21x system keys, 5x LEDs
5MP7151.101E-000 Mobile Panel 7100 10.1" WXGA TFT - 1280 x 800 pixels - Single-touch (analog resistive) - Atom E3815 processor, 4 GB RAM - For Windows WES7 - 1x Ethernet 10/100, 1x USB 2.0 - 1x key switch - 1x stop button - 1x enable switch - 21x system keys, 5x LEDs

Укажите страну и язык

B&R Logo