Номер модель Описание
8FZAM1.0A.A000-1 SuperTrak straight segment, length 1000 mm, horizontal Includes: Quantity 1: 1000 mm linear track section Quantity 1: Front-mounted electronics (FME) Quantity 2: Track stand with tool plate holder and dual function Quantity 2: Track-leveling devices
8FZAM2.0A.A000-1 SuperTrak curved segment 180°, length 1030 mm, horizontal Includes: Quantity 1: 500 mm diameter 180° track section Mechanical and electrical connection sets
8FZAM4.0A.A000-1 SuperTrak straight segment, length 1000 mm, vertical Includes: Quantity 1: 1000 mm linear track section Quantity 1: Rear mounted electronics (RME) Quantity 2: Low profile track uprights
8FZAM5.0A.A000-1 SuperTrak curved segment 180° (500 mm), length 1030 mm, vertical Includes: - Quantity 1: 180° track section with 500 mm diameter and flat profile uprights - Mechanical and electrical connection kits
8FZAM6.0A.A000-1 SuperTrak curved segment 180° (800 mm), length 1518.7 mm, horizontal Includes: - Quantity 1: 800 mm diameter 180° track section - Mechanical and electrical connection kits
8FZAM7.0A.A000-1 SuperTrak curved segment 90° Includes: - Quantity 1: 90° segment section

Укажите страну и язык

B&R Logo