DWL@DWL10000403338
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.4.0.0 | * | 16.07.2019 | 621 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.4.0.0: ID: 647780 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647785 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647790 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647795 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140) Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to256kBas remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions<A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of theconfiguration of RemMem datas in dependency of the AR From ARemb versionL4.10 or C4.25 on it is possible to configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increaseof the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface cardis supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.3.0.0 | * | 02.04.2019 | 620 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.3.0.0: ID: 634880 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136) Version 2.2.0.0: ID: 622955 Further firmwareoptimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency"and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revisionof the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to supportthe B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it isfurthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.2.0.0 | * | 21.12.2018 | 621 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.2.0.0: ID: 622955 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136) Version 2.1.0.0: ID: 617515 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617520 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause noinput data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617525 POWERLINK V2: noasynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621550 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136) Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation to support the B&RHypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface(problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 479185 Revision of the configuration of RemMemdatas in dependency of the AR From ARemb version L4.10 or C4.25 on it ispossible to configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas forARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.1.0 | * | 19.06.2018 | 596 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 2.0.1.0: ID: 584715 / Support ID: 400246735 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 2.0.0.0: ID: Preperation tosupport the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in the firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.xand Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.0.0 | * | 31.05.2016 | 669 кБ | EXE | AS4_HW_5ACCIF01.FPLS-001.exe | |
| Описание |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) Revision information 5ACCIF01.FPLS-001 Version 1.2.0.0: ID: 472870 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions < A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 479185 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129) Version 1.0.2.0: ID: 470760 Optimization in thefirmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128) Version 1.0.0.0: ID: 457410 Support for 5ACCIF01.FPLS-001 The 5ACCIF01.FPLS-001 interface card is supported beginningwith Automation Studio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128) |
|||||