DWL@DWL10000814262
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.0.1 | * | 19.08.2026 | 495 кБ | EXE | AS6_HW_5ACCIFM0.FCAN-000.exe | |
| Описание |
V6.1 HW Upgrade (5ACCIFM0.FCAN-000) Revision information 5ACCIFM0.FCAN-000 Version 1.1.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: AQAJ-10294 New CAN FW with the following changes: Sporadic CAN ERRORFRAMES in combination with a CAN participant from a third-party manufacturer. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10404_0.pci(7) Version 1.0.0.0: ID: AQAJ-9487 Support for 5ACCIFM0.FCAN-000 Support for 5ACCIFM0.FCAN-000 in SL2 of the MPC3100 starting with followingversions: - AS 6.1.1 - AR 6.3.2 - 5MPC3100.K038-000 V1.2.0.0 - 5MPC3100.K35F-000 V1.2.0.0 Channel description changed: Yes Configuration description changed:Yes Firmware changed: Yes Firmware: 1\10404_0.pci(4) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.0 | * | 28.08.2025 | 792 кБ | EXE | AS6_HW_5ACCIFM0.FCAN-000.exe | |
| Описание |
V6.1 HW Upgrade (5ACCIFM0.FCAN-000) Revision information 5ACCIFM0.FCAN-000 Version 1.1.0.0: ID: AQAJ-10294 New CAN FW with the following changes: Sporadic CAN ERRORFRAMES in combination with a CAN participant from a third-party manufacturer. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10404_0.pci(7) Version 1.0.0.0: ID: AQAJ-9487 Support for 5ACCIFM0.FCAN-000 Support for 5ACCIFM0.FCAN-000 in SL2 of theMPC3100 starting with following versions: - AS 6.1.1 - AR 6.3.2 - 5MPC3100.K038-000 V1.2.0.0 - 5MPC3100.K35F-000 V1.2.0.0 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10404_0.pci(4) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.0.0 | * | 17.03.2025 | 791 кБ | EXE | AS6_HW_5ACCIFM0.FCAN-000.exe | |
| Описание |
V6.1 HW Upgrade (5ACCIFM0.FCAN-000) Revision information 5ACCIFM0.FCAN-000 Version 1.0.0.0: ID: AQAJ-9487 Support for 5ACCIFM0.FCAN-000 Support for 5ACCIFM0.FCAN-000 in SL2 of the MPC3100 starting with followingversions: - AS 6.1.1 - AR 6.3.2 - 5MPC3100.K038-000 V1.2.0.0 - 5MPC3100.K35F-000 V1.2.0.0 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10404_0.pci(4) |
|||||