DWL@DWL10000809847

Версия Язык
Операционная система
Дата
Размер
Тип Загрузка
1.0.0.1 * 19.08.2026 333 кБ EXE AS6_HW_5AC901.ICAN-01.exe
Описание V6.1 HW Upgrade (5AC901.ICAN-01)

Revision information 5AC901.ICAN-01

Version 1.0.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.0.0:

ID: AQAJ-6210
AS/ARsupport for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
on following devices:
- 5APC4100.TGLx-000 (only AS6/AR6)
- 5APC3100.KBUx-000 starting with HWX V2.3.0.0
- 5PPC3100.KBUx-000 starting with HWX V2.3.0.0
- 5PC900.TS17-0x starting with HWX V2.2.0.0
- 5PC901.TS17-0x starting with HWX V1.1.0.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Версия Язык
Операционная система
Дата
Размер
Тип Загрузка
1.0.0.0 * 03.02.2025 630 кБ EXE AS6_HW_5AC901.ICAN-01.exe
Описание V6.1 HW Upgrade (5AC901.ICAN-01)

Revision information 5AC901.ICAN-01

Version 1.0.0.0:

ID: AQAJ-6210
AS/AR support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
on following devices:
- 5APC4100.TGLx-000 (only AS6/AR6)
- 5APC3100.KBUx-000 starting with HWX V2.3.0.0
- 5PPC3100.KBUx-000 starting with HWX V2.3.0.0
- 5PC900.TS17-0x starting with HWX V2.2.0.0
- 5PC901.TS17-0x starting with HWX V1.1.0.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:No
Loading
Вернутся к списку

Укажите страну и язык

B&R Logo