DWL@DWL10000812530
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.1.2 | * | 08.10.2026 | 1 МБ | EXE | AS6_HW_X90IF730.04-00.exe | |
| Описание |
V6.0 HW Upgrade (X90IF730.04-00) Revision information X90IF730.04-00 Version 1.2.1.2: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.2.1.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installationsystem NSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: RKFY-11863 Improved boot behavior New hardware variant Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61312_1.fw(50), 1\61312_2.fw(200), 1\61312_3.fw(200) Version 1.1.0.0: ID: RKFY-8361 Improve stability on X2Xbus In rare cases, the firmware update of a module may be executed twiceunnecessarily due to an X2X reset. This has been fixed by the new firmware. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61312_1.fw(50), 1\61312_2.fw(130) Version 1.0.3.0: ID: 706505 Module documentation revised Data sheet V1.03 Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\61312_1.fw(50), 1\61312_2.fw(101) Version 1.0.2.0: ID: 535505 Initial version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 637935 EPLAN data added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61312_1.fw(50), 1\61312_2.fw(101) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.1.1 | * | 19.08.2026 | 1 МБ | EXE | AS6_HW_X90IF730.04-00.exe | |
| Описание |
V6.0 HW Upgrade (X90IF730.04-00) Revision information X90IF730.04-00 Version 1.2.1.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: RKFY-11863 Improved boot behavior New hardware variant Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\61312_1.fw(50), 1\61312_2.fw(200), 1\61312_3.fw(200) Version 1.1.0.0: ID: RKFY-8361 Improve stability on X2X bus In rare cases, the firmware update of a module may be executed twice unnecessarilydue to an X2X reset. This has been fixed by the new firmware. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\61312_1.fw(50), 1\61312_2.fw(130) Version 1.0.3.0: ID: 706505 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61312_1.fw(50), 1\61312_2.fw(101) Version 1.0.2.0: ID: 535505 Initial version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 637935 EPLAN data added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61312_1.fw(50), 1\61312_2.fw(101) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.1.0 | * | 07.05.2026 | 1 МБ | EXE | AS6_HW_X90IF730.04-00.exe | |
| Описание |
V6.0 HW Upgrade (X90IF730.04-00) Revision information X90IF730.04-00 Version 1.2.1.0: ID: RKFY-11863 Improved boot behavior New hardware variant Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\61312_1.fw(50), 1\61312_2.fw(200), 1\61312_3.fw(200) Version 1.1.0.0: ID: RKFY-8361 Improve stability on X2X bus In rare cases, the firmware update of a module may be executed twice unnecessarily due to an X2X reset. This has been fixed by the new firmware. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61312_1.fw(50), 1\61312_2.fw(130) Version 1.0.3.0: ID: 706505 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61312_1.fw(50), 1\61312_2.fw(101) Version 1.0.2.0: ID: 535505 Initial version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 637935 EPLAN data added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61312_1.fw(50), 1\61312_2.fw(101) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.0 | * | 27.02.2025 | 1 МБ | EXE | AS6_HW_X90IF730.04-00.exe | |
| Описание |
V6.0 HW Upgrade (X90IF730.04-00) Revision information X90IF730.04-00 Version 1.1.0.0: ID: RKFY-8361 Improve stability on X2X bus In rare cases, the firmware update of a module may be executed twice unnecessarily due to an X2X reset. This has been fixed by the new firmware. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61312_1.fw(50), 1\61312_2.fw(130) Version 1.0.3.0: ID: 706505 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61312_1.fw(50), 1\61312_2.fw(101) Version 1.0.2.0: ID: 535505 Initial version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 637935 EPLAN data added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61312_1.fw(50), 1\61312_2.fw(101) |
|||||