DWL@DWL10000878574
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.1.1 | * | 08.10.2026 | 13 МБ | EXE | AS6_HW_X90CM480.04-00.exe | |
| Описание |
V6.0 HW Upgrade (X90CM480.04-00) Revision information X90CM480.04-00 Version 1.0.1.1: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.0.0.0: ID: 533320 First Version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61313_1.fw(101) |
|||||