DWL@DWL10000878571
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 08.10.2026 | 742 кБ | EXE | AS6_HW_X90AO410.08-00.exe | |
| Описание |
V6.0 HW Upgrade (X90AO410.08-00) Revision information X90AO410.08-00 Version 1.1.1.1: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.1.0.0: ID: 642165 When using negative or near zero values as desired voltage or current the wrong current or voltage has beed output in some rare situations. This has beencorrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60355_1.fw(100) Version 1.0.2.0: ID: 574130 The help files have been reworked. Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Helpagain and then apply the Module Upgrade. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60355_1.fw(10) |
|||||