DWL@DWL10000878407
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 07.10.2026 | 1 МБ | EXE | AS6_HW_X67AI1233.exe | |
| Описание |
V6.0 HW Upgrade (X67AI1233) Revision information X67AI1233 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.0: ID: 481305 Module documentation revised Data sheet V2.00 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43803_6.fw(896) Version 1.0.0.0: ID: 219855 Support X67AI1233 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43803_6.fw(896) |
|||||