DWL@DWL10000878406
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 07.10.2026 | 564 кБ | EXE | AS6_HW_X67AI1223.exe | |
| Описание |
V6.0 HW Upgrade (X67AI1223) Revision information X67AI1223 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.1: ID: 216030 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\5873_1.fw(272), 1\5873_2.fw(530), 1\5873_6.fw(896) |
|||||