DWL@DWL10000840972
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 3.0.0.2 | * | 07.10.2026 | 2 МБ | EXE | AS6_HW_X20SM1444-1.exe | |
| Описание |
V6.0 HW Upgrade (X20SM1444-1) Revision information X20SM1444-1 Version 3.0.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.0: ID: RKFY-8836 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62445_2.fw(11) Version 1.3.0.0: ID: 773480 Modelfile adaptedfor bus coupler operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62445_2.fw(11) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 722085 SDC communication for QuickStop improved Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 729090 Module documentation revised Data sheet V1.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(9) Version1.0.2.0: ID: 712175 Error in channel description corrected Bit for "CurrentControlEnabel" in function model "Standard and SDC on" corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 712265 Module documentationrevised Data sheet V1.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(5) Version 1.0.1.0: ID: 707860 support for X20SM1444-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(5) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 3.0.0.1 | * | 18.08.2026 | 2 МБ | EXE | AS6_HW_X20SM1444-1.exe | |
| Описание |
V6.0 HW Upgrade (X20SM1444-1) Revision information X20SM1444-1 Version 3.0.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used byB&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.0: ID: RKFY-8836 Support forX2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62445_2.fw(11) Version 1.3.0.0: ID: 773480 Modelfile adapted for bus coupler operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62445_2.fw(11) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 722085 SDC communication for QuickStop improved Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 729090 Module documentation revised Data sheet V1.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(9) Version 1.0.2.0: ID: 712175 Error in channel description corrected Bit for "CurrentControlEnabel" in function model "Standard and SDC on" corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 712265 Module documentation revised Data sheet V1.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(5) Version 1.0.1.0: ID: 707860 support for X20SM1444-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(5) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 3.0.0.0 | * | 02.12.2025 | 2 МБ | EXE | AS6_HW_X20SM1444-1.exe | |
| Описание |
V6.0 HW Upgrade (X20SM1444-1) Revision information X20SM1444-1 Version 3.0.0.0: ID: RKFY-8836 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62445_2.fw(11) Version 1.3.0.0: ID: 773480 Modelfile adapted for bus coupler operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62445_2.fw(11) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 722085 SDC communication for QuickStop improved Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 729090 Module documentation revised Data sheet V1.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(9) Version 1.0.2.0: ID: 712175 Error in channel description corrected Bit for "CurrentControlEnabel" in function model "Standard and SDC on" corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 712265 Module documentation revised Data sheet V1.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(5) Version 1.0.1.0: ID: 707860 support for X20SM1444-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62445_2.fw(5) |
|||||