DWL@DWL10000878294
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 07.10.2026 | 726 кБ | EXE | AS6_HW_X20PD0016.exe | |
| Описание |
V6.0 HW Upgrade (X20PD0016) Revision information X20PD0016 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 517825 Module documentation revised Data sheet V3.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9856_5.fw(800) Version 1.0.1.1: ID: 375995 Extension of EPLAN data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9856_5.fw(800) Version 1.0.1.0: ID: 216325 Filtering of fuse status Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\9856_5.fw(800) |
|||||