DWL@DWL10000878257
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 07.10.2026 | 1 МБ | EXE | AS6_HW_X20EM1611.exe | |
| Описание |
V6.0 HW Upgrade (X20EM1611) Revision information X20EM1611 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 773790 Wrong power consumption data corrected when using power supplies in parallel connection: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10398_0.pci(16), 1\10398a0.epl(142) Version 1.1.0.0: ID: 772250 Wrong power consumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10398_0.pci(16), 1\10398a0.epl(142) Version 1.0.1.0: ID: 747990 IO-mapping is available for the ETH-interface Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 747995 Certain standard values have beenadjusted for the Aprol applications. The split of the global and local RemMem variables and the CyclicStack's values have been adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10398_0.pci(16), 1\10398a0.epl(142) Version 1.0.0.0: ID: 705500 Support X20EM1611 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10398_0.pci(16), 1\10398a0.epl(142) |
|||||