DWL@DWL10000878249
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 07.10.2026 | 3 МБ | EXE | AS6_HW_X20DS1828.exe | |
| Описание |
V6.0 HW Upgrade (X20DS1828) Revision information X20DS1828 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 731415 Support new HW variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\44743_1.fw(140), 1\44743_2.fw(141) Version 1.2.0.0: ID: Adaptations for Automation Studio4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 675515 Correction in the help. The path was changed, and wrong help entry was removed. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44743_1.fw(3) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.2: ID: 331945 documentation (german) expanded X20DS1828 Support for AutomationStudio incl.documentation (german) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44743_1.fw(3) Version 1.0.2.0: ID: 231370 Support X20DS1828 Support for AutomationStudio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44743_1.fw(3) |
|||||